フィルター
3D検索
2D 検索
カラー
カタログ
比較
JA
JP
2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
スケッチ検索
簡単なスケッチを作成し、類似部品を見つける
スケッチを作成する
AIによる画像説明文の作成
ここにファイルをドロップする
または
ファイル選択
クリック&ペースト
サポートされているファイル形式:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2069 Hex socket head cap screws partially threaded
BN 2069 - Hex socket head cap screws partially threaded
Bossard Catalog
...
BN 2069 Hex socket head cap screws partially threaded
BN 2069 - Hex socket head cap screws partially threaded
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 2069 9001627 hex socket head cap screw M10x45
縦
テーブルを展開
ご希望のカタログ言語
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal thread diameter
D [mm]
Nominal core diameter
D3 [mm]
Threaded pitch
P [mm]
Nominal length
L [mm]
Thread length
B [mm]
Shank length min.
LS [mm]
Distance from the last full form thread to the bearing face (shank length of bolt) max.
LG [mm]
Head diameter max.
DK [mm]
Inner diameter of bearing surface max.
DA [mm]
Diameter of the unthreaded shank max.
DS [mm]
37
|
M8x65
38
|
M8x70
39
|
M8x80
40
|
M8x90
41
|
M8x100
42
|
M8x110
43
|
M8x120
44
|
M8x130
45
|
M8x150
46
|
M10x45
47
|
M10x50
48
|
M10x55
49
|
M10x60
50
|
M10x65
51
|
M10x70
52
|
M10x80
53
|
M10x90
54
|
M10x95
9001619
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
60.0
28.000
25.75
32
13.000
9.200
8.000
9000652
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
65.0
28.000
30.75
37
13.000
9.200
8.000
9000653
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
70.0
28.000
35.75
42
13.000
9.200
8.000
9001620
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
80.0
28.000
45.75
52
13.000
9.200
8.000
9001621
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
90.0
28.000
55.75
62
13.000
9.200
8.000
9001622
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
100.0
28.000
65.75
72
13.000
9.200
8.000
9001623
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
110.0
28.000
75.75
82
13.000
9.200
8.000
9001624
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
120.0
28.000
85.75
92
13.000
9.200
8.000
9001625
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
130.0
28.000
95.75
102
13.000
9.200
8.000
9001626
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
8.0
6.466
1.250
150.0
28.000
115.75
122
13.000
9.200
8.000
9001627
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
10.0
8.160
1.500
45.0
32.000
5.5
13
16.000
11.200
10.000
9001628
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
10.0
8.160
1.500
50.0
32.000
10.5
18
16.000
11.200
10.000
9001629
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
10.0
8.160
1.500
55.0
32.000
15.5
23
16.000
11.200
10.000
9001630
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
10.0
8.160
1.500
60.0
32.000
20.5
28
16.000
11.200
10.000
9001631
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
10.0
8.160
1.500
65.0
32.000
25.5
33
16.000
11.200
10.000
9001632
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
10.0
8.160
1.500
70.0
32.000
30.5
38
16.000
11.200
10.000
9001633
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
10.0
8.160
1.500
80.0
32.000
40.5
48
16.000
11.200
10.000
9001634
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
10.0
8.160
1.500
90.0
32.000
50.5
58
16.000
11.200
10.000
9000654
DIN 912
ISO 4762
Steel 10.9
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
10.0
8.160
1.500
95.0
32.000
55.5
63
16.000
11.200
10.000
圧縮表現を表示 (117 product)
部品情報
類似部品
Request for quote (RFQ)
Bossard Catalog
- BN 2069
オーダー番号
9001627
ショートテキスト
Hex socket head cap screws partially threaded
最終更新日
19.08.2025 10:10:17
単位
キーワード
Catalog
Fastening technology
Hex socket head cap
Standard
bolts
fastening elements
internal drive
partially threaded
screws
クラフィシケーション
機能別
BYFUNC_FIXING 固定
BYFUNC_SCREWING ネジ締め
ICS
21.060.10 Schrauben. Bolzen. Gewindestifte
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-11-01-02 平小ネジ
23-11-01-01 六角頭キャップネジ
ECLASS 11.1
23-11-01-02 平小ネジ
ECLASS 6.2
23-11-01-02 Fillister head screw
ECLASS 6.1
23-11-01-02 Fillister head screw
ECLASS 6.0
23-11-01-02 Fillister head screw
Order supplement code
To
Head form
ZYLINDERKOPF
Product class in accordance with norm
DIN ISO 4759-1
Publication date (year-month)
DIN 912
Head form pursuant to standard
ISO 1891
standard letter to the standard number
DIN 962
Thread design according to standard letter
DIN 202
Product class
A
ECLASS 5.0
23-11-01-02 02
Forme tête
ZYLINDERKOPF
Compléments de commande
To
Lettre de forme
C
Lettre reconn. filetage
M
Lettre reconn. filetage,
DIN 202
Forme tête, conforme nor
ISO 1891
Norme dimension
DIN 912
Lettre forme, conforme n
DIN 962
Classe de produit
A
Classe de produit confor
DIN ISO 4759-1
ETIM 10.0
EC003861 Bolt
ETIM 7.0
EC002356 Hexagon socket head screw
PCon
BOLTS_COMMON_INNERDRIVE Schrauben, Innenantrieb
Kopfform
Zylinderkopf
Maßeinheit
mm
Verbindungspunkt auf Schraubenseite
IP1
Verbindungspunkt auf Mutternseite
IP3